Doosan 250

Doosan 250

Price
38,794 USD
Year
2007
Working hours
7521 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoosan 250
CategoryWheel Loaders
Serial NumberDHKHLAGOL70005015
Unit NumberDOOSA0008
Catalog NumberCU4525803
Manufacturing Year2007
Hours7521 h
CountryGermany
LocationLimbach-oberfrohna
Pricing
Price Excluding Tax$ 38,794
Tax (19%)$ 7,371
Price Including Tax$ 46,165
Features
Additional InformationENGINEPOWER: 168 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone