Caterpillar 962K

Caterpillar 962K

Price
On Request
Year
2014
Working hours
3041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberFLL00390
Unit NumberFLL00390
Catalog NumberCU4540539
Manufacturing Year2014
Hours3041 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WEIGHT: 19.7 T
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
ENGINEPOWER: 227 HP
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102 7002 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone