Caterpillar 938K

Caterpillar 938K

Price
On Request
Year
2014
Working hours
4773 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02536
Unit NumberUS0001865
Catalog NumberCU4443556
Manufacturing Year2014
Hours4773 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET 107.4" 3.5YD3
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, STANDARD
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDER, STANDARD
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN / HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
RADIO, READY
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD, DUAL MODE
TIRES, 20.5R25 BS VJT * L3
WEATHER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone