Caterpillar 908M

Caterpillar 908M

Price
106,869 USD
Year
2018
Working hours
51 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908M
CategoryWheel Loaders
Serial NumberH8803245
Unit Number0H8803245
Catalog NumberCU4386738
Manufacturing Year2018
Hours51 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$106,869
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -36C (-32F)
CAB, STANDARD, SINGLE BRAKE
CPLR, VERT, STD FLOW
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
HARNESS, WIRING, WT, VERTICAL
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI
JOYSTICK,E/H,TANDEM VALVE
LANE 3 ORDER
LIGHTS, ROADING RH DRIVE DIP
PACK, ROLL ON/ROLL OFF BY SEA
PRECLEANER
PRODUCT LINK, CELLULAR, PL240
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
TIRES, 400/70 R20, MX, XMCL
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN STD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone