Caterpillar 12M

Caterpillar 12M

Price
118,500 USD
Year
2010
Working hours
3172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9F00841
Unit NumberRUC0342
Catalog NumberCU4409994
Manufacturing Year2010
Hours3172 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax$118,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
GUARD, TRANSMISSIONGUARD, TRANSMISSION
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ETHER AID
REAR WINDOW DEFROST
SNOW ARRANGEMENT
VHP PLUS
AIR SUPENSION SEAT
BASE & 2 (FL, RIP)
CAMERA, REAR VISION
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LANGUAGE, ENGLISH
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14 FT, BASIC
MOUNTING, FRONT LIFT
NO COMPRESSOR
PRECLEANER, SY-KLONE
PRODUCT LINK, PL321
ROLL ON-ROLL OFF
TIRES, 14.0R24 BS VKT 1* MP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • NORMAL
  • NONE
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • FairMINOR SEEP
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMINOR SEEP
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
blade
  • Fair
  • FairMINOR DAMAGE ON TOP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLITTLE LOOSE - MINOR
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE - 3165 HOURS
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No visual leaks
tires
  • Yes
  • 14.00r24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone2058NoYesNo
Left FrontBridgestone2573NoYesNo
Left RearBridgestone2058NoYesYes
Right CenterBridgestone2058NoYesNo
Right FrontBridgestone2573NoYesNo
Right RearBridgestone1955NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone