Quick Search

CAT 140M3

CAT 140M3

CAT Certified
Year
2018
Working hours
7,102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 140M3
Ziegler CAT
Categorymotor graders
Serial NumberN9D00927
Unit NumberEQ0117156
Catalog Number10108429
Year2018
Hours7,102 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationIF PURCHASED PRIOR TO 5-30-2025 PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

cab
heat
a/c
14MB
base +4 hyd
wing

Recent service:
PM4 at 7100 hours

140M3 MOTOR GRADER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
Customer Value Agreement (CVA) 2 year / 24 month CVA
DRAIN, GRAVITY, ENGINE OIL
ENGINE S/N SYE20591
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LIFT GROUP, FRONT MOUNTING
LIGHTS, SERVICE, INTERNAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. IF PURCHASED BEFORE 5-30-25
PRODUCT LINK, CELLULAR PLE641
Protection If purchased prior to 5-30-2025 will include following protection: PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
SEAT BELT
SNOW PRE-CLEANER
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
WING 144" HYDRAULIC
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • YesROPS is clean
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSEP 17
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • YesNormal
  • No
  • Yes
  • No
  • No
  • No
  • Engine has good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 99%
  • DPF Serviced at 4570 hours.
  • Good
  • Good
cooling system
800
  • Cools normal.
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Brakes are functional.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Hydraulics function normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Blade has been maintained well. There is some minor play in joints.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
snow wing
700
  • 7YW04480
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMaxam1446NoNoNo
Left FrontMichelin1860NoNoNo
Left RearMaxam1550NoNoNo
Right CenterMaxam1653NoNoNo
Right FrontMaxam2066NoNoNo
Right RearMaxam1860NoNoNo
comments, misc. repairs, general remarks
  • Machine looks and operates good. Machine has been maintained well.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering