SkyTrak 10054

SkyTrak 10054

Price
41,000 USD
Year
2002
Working hours
7059 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSkyTrak 10054
Categorytelehandler
Serial Number16838
Unit NumberMJ004539
Catalog NumberCU4601512
Manufacturing Year2002
Hours7059 h
CountryUnited States
LocationGrand Forks, ND
Pricing
Price Excluding Tax41,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
EROPSEROPS
COUPLER, QUICKCOUPLER, QUICK
STABILIZERSTABILIZER
CARRIAGE, SIDE TILTCARRIAGE, SIDE TILT
FORKS, PALLETFORKS, PALLET
Additional InformationCUMMINS B3.9C ENGINE
SIDE TILT CARRIAGE 60FORKS
FIRESTONE 17.5-25 TIRES @ 40%
RATED CAPACITY 10,000 LBS
MAX LIFT HEIGHT 53'2"
OPERATING WEIGHT 28,200 LBS
Features
Accessories
EROPSEROPS
COUPLER, QUICKCOUPLER, QUICK
STABILIZERSTABILIZER
CARRIAGE, SIDE TILTCARRIAGE, SIDE TILT
FORKS, PALLETFORKS, PALLET
Additional InformationCUMMINS B3.9C ENGINE
SIDE TILT CARRIAGE 60FORKS
FIRESTONE 17.5-25 TIRES @ 40%
RATED CAPACITY 10,000 LBS
MAX LIFT HEIGHT 53'2"
OPERATING WEIGHT 28,200 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone