Caterpillar TH514C

Caterpillar TH514C

Price
175,000 USD
Year
2015
Working hours
1060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH514C
Categorytelehandler
Serial NumberMWC00489
Unit NumberEQ012809
Catalog NumberCU4476033
Manufacturing Year2015
Hours1060 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationAXLE ARRANGEMENT, STANDARD
BATTERY, DUAL, 75KW ENGINE
BEACON, ROTATING
BELT, SEAT, 3" RETRACTABLE
CARRIAGE, SIDE TILT, 72"
CONTROLS, FORKS PATTERN
COUPLER, MANUAL, IT
DRIVESHAFT, STANDARD
ENGINE,75KW, C3.4B, T4I
ENV CTRL, HEATER, STD BOOM
FENDERS
FORK, PALLET 5 TON 2"X 4"X 48"
GUARD, ROOF
HEATER,ENGINE BLOCK, 110V,75KW
LOADCHART (NACD), TH514C
SEAT,FABRIC, PREMIUM (NO BELT)
TH514C
TIRES, BIAS, MITAS, LF
TRANSMISSION, POWERSHIFT, 4SPD
WASHER/WIPER, FRONT & ROOF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone