Caterpillar TH406

Caterpillar TH406

Price
On Request
Year
2012
Working hours
4813 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH406
Categorytelehandler
Serial NumberTBX00588
Unit NumberCE010571
Catalog NumberCU4453168
Manufacturing Year2012
Hours4813 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKS, PALLETFORKS, PALLET
NO STABILIZERNO STABILIZER
Additional Information100
2012
389-1311
4 SP POWERSYNCHRO TRANSMISSION
4.4
44612495
AIR CONDITIONING
C4.4
CAT
CAT C4.4 DITAAC, 101 HP ENGINE
CLOTH AIR SUSPENSION SEAT
ENCLOSED CAB W/HEADLINER
HEATER
JOYSTICK, SINGLE
MANUAL COUPLER W/SINGLE AU
MG9N76
NTFC
SUNSCREEN
T3
STANDARD AXLE W/STEER SENSORS
ROOF WIPER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • NoMost recent service performed.
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairAll fenders are cracked / broken at the mounting locations. LF fender has a bent support bar.
  • Good
  • Good
  • FairPaint and decals have various scrapes and gouges throughout. A few areas have paint flaking with surface rust.
  • FairPLastic panel on front of cab is cracked, in front of light mount.
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled June, 2019
  • FairHas some missing, torn or faded decals
gauges, operator station, console
  • Yes
  • No
  • Yes
  • YesTrasnmission ECM - No fault codes.
  • No
  • GoodCooled to 58 at 99 ambient temp
  • FairMissing cover from door latch mechanism. Missing utility hook from left B-pillar.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWarmed to 130+ at 99 ambient temp
  • Good
  • Good
  • Good
  • Good
  • FairSeat fabric is torn, worn thin and stained
  • Good
  • FairBoom ride control / Boom float does not function. Clutch lock does not function (Unsure if switches, electrical, or other problem)
  • Good
engine
  • No
  • No
  • No
  • NoEngine oil is low.
  • No
  • No
  • Red, prtected to -60 degrees.
  • Normal
  • Black at initial throttle, then clears.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Boom ride control / Boom float does not function.(possible electrical issue)
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Clutch lock does not function
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Yes
  • Good
  • GoodService brakes held 1st gear to full throttle.
  • Good
hydraulics
  • No
  • Good
  • Good
  • FairBoom ride control / Boom float does not function.
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • YesManual coupler
  • 48" pallet forks. One or both fork tines are slightly bent.
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine inspected 6/26/2019 with 4821 hrs.
tires
  • 15.5-R25
  • Yes
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA1854NoYesYes
Left RearMichelin XHA2163NoYesYes
Right FrontMichelin XHA1854NoYesYes
Right RearMichelin XHA2060NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone