2006 CAT SR4B-C32-600V-1000KW For Sale - 40,098 USD | Cat Used
Quick Search

CAT SR4B-C32-600V-1000KW

CAT SR4B-C32-600V-1000KW

Year
2006
Working hours
1,399 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Pointe-claire, QC
+1 514 426 7715
Show phone number
Basic information
BrandCAT SR4B-C32-600V-1000KW
Toromont Cat - Kingston
CategorySystems / Components
Serial Number6SN00637
Unit NumberE210009P
Catalog Number4842661
Year2006
Hours1,399 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding Tax40,098 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationGood used new bearings new coating 1000kW 600Volts generator end made to fit on a C32
At 810kW Prime 900kW Standby temperature rise is 106 degree Fahrenheit
At 910kW Prime 1000kW Standby temperature rise is 130 degree Fahrenheit
Frame 692 and 693 are the same

GENERATOR
Horsepower 1357.0 hp
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering