2017 Komatsu PC360LC-11 For Sale - 141,500 USD | Cat Used
Quick Search

Komatsu PC360LC-11

Komatsu PC360LC-11

Year
2017
Working hours
5,519 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Nevada, MO
+316 943 4211
Show phone number
Basic information
BrandKomatsu PC360LC-11
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberA35864
Unit Number24B212
Catalog Number10164958
Year2017
Hours5,519 h
CountryUnited States
LocationNevada, United States
Pricing
Price Excluding Tax141,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationMACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE

Z-MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1341
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLower guards dented, missing lower guard under swivel
  • Good
  • Good
  • Good
  • FairRight rear door pushed in slightly
  • Good
  • Good
  • FairRight front grab iron slightly bent
  • Good
  • FairScratched and faded
  • Good
  • Good
  • FairLower step leading to catwalk is bent
gauges, operator station, console
1210
  • Yes
  • No
  • No
  • NoMissing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat and back rest covers are torn
  • Good
  • Good
safety items
300
  • YesVery faint but is working
  • Yes
  • Yes
  • Yes
  • NoOut of date
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Blue
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • Good
  • Good
  • PoorBroken wires to a sensor on stick
hydraulics
1201
  • Good
  • Good
  • Good
  • PoorActively leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
020
  • 13’2”
  • Fair1/8” of play in end of stick at boom
  • FairDent in underside of the stick about 2’ from bucket pin
bucket
230
  • Ace
  • JRB could not get qc to unlock
  • 54
  • Good
  • FairOver an 1/8” of play in linkage
  • Good
  • FairWorn
  • FairTeeth worn will need replaced soon
attachments / work tools
  • YesSolesbee 40” wide thumb
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE100% stretch
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering