2009 Komatsu PC308USLC For Sale - 48,294 USD | Cat Used
Quick Search

Komatsu PC308USLC

Komatsu PC308USLC

Year
2009
Working hours
10,039 h
Email x
Name

My email address:*

My friend's email address:*

Message:

H.O. PENN MACHINERY CO., INC.
Holtsville, NY
+1 845 437 4060
Show phone number
Basic information
BrandKomatsu PC308USLC
H.O. Penn Machinery Company
CategoryCrawler Excavators
Serial Number30206
Unit NumberUH3150
Catalog Number10154782
Year2009
Hours10,039 h
CountryUnited States
LocationHoltsville, United States
Pricing
Price Excluding Tax48,294 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Radio - AM FM RadioRadio - AM FM Radio
Additional informationUH3150 Notes
2009 Komatsu Pc308uslc-3 Serial Number: 30206 Hours: 10021
No Fault Codes, Machine Starts and Runs, All in working condition: Gauges, Horn, Back-up Alarm. Heater & A/C, AM FM Radio, Seat Belt / Seat Bar, Parking Brake Operational, EROPS, Good Glass Condition, Long Stick Length, 1 Piece Boom, Steel Track, Long Undercarriage Length, Fair Undercarriage Condition.
Percent Remaining Links: 75%
Percent Remaining P & B: 75%
Percent Remaining Shoes: 50%
Percent Remaining Idlers: 50%
Percent Remaining Sprockets: 75%
Percent Remaining Rollers: 50%

1 PIECE BOOM
EROPS
LONG STICK
LONG UNDERCARRIAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering