2016 Komatsu PC228USLC For Sale - 89,900 USD | Cat Used
Quick Search

Komatsu PC228USLC

Komatsu PC228USLC

Year
2016
Working hours
5,178 h
Videos of Komatsu PC228USLC
Videos of Komatsu PC228USLC
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandKomatsu PC228USLC
Foley Equipment Company
CategoryCrawler Excavators
Serial Number1857
Unit NumberXGU0171
Catalog Number10163160
Year2016
Hours5,178 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax89,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Additional information**RED TAG SPECIAL**
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

BOOM-1 PIECE
CAR BODY-STANDARD
COUPLER TYPE- HYDRAULIC
COUPLER-QUICK
RADIO AM/FM
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRADIATOR DOOR IS DENTED SOME AND HYDRAULIC VALVE DOOR IS DIFFICULT TO OPEN - USABLE - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1711
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDIRTY AND WORN SOME - USABLE - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNOT WORKING CORRECTLY
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • Running when I arrived
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • Good
  • Good
  • Good
  • FairPROTECTIVE COVERS COMING OFF AT THE BASE OF THE BOOM - USABLE - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
110
  • FairFEW SCRAPES FROM BUCKET - USABLE - GOOD FOR AGE AND HOURS
  • GoodLITTLE PLAY AT THE BOOM FOOT, NORMAL FOR AGE AND HOURS
stick
110
  • 9’6”
  • Good
  • FairDENTED AND SCRAPED SOME - USABLE - GOOD FOR AGE AND HOURS
bucket
600
  • Yes
  • ESCO
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50% REMAINING, ABOUT 50% STRETCH
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 5178 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering