2014 Komatsu PC128US For Sale - 74,904 USD | Cat Used
Quick Search

Komatsu PC128US

Komatsu PC128US

Year
2014
Working hours
2,929 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandKomatsu PC128US
Michigan CAT
CategoryCrawler Excavators
Serial NumberKMTPC245VEA041627
Unit Number41627-A
Catalog Number10171614
Year2014
Hours2,929 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax74,904 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Fire ExtinguisherFire Extinguisher
Coupler Type - MechanicalCoupler Type - Mechanical
Additional informationCONDITION, HOURS, AND ATTACHMENTS ARE SUNJECT TO CHANGE ~~AS IS, WHERE IS.
KOMATSU- CAB, AC, 1PC BOOM, MQC, HAND FOOT CTRL, BKT
PLEASE CALL FOR MACHINE LOCATION
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • Yes
  • No
  • FairDented slight near center
  • Good
  • GoodScratches
  • GoodStraight and in place
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratches and scuffs
  • Good
  • Fair
  • Good
safety items
100
  • Yes
  • Yes
  • Good
gauges, operator station, console
610
  • No
  • No
  • No
  • Good
  • FairScratches and scuffs
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1110
  • A little low on dipstick, clean
  • GoodBoth dry
  • GoodDry
  • Good
  • FairShows normal wear
  • Good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • Good2 speed working
boom
210
  • Good
  • Good
  • FairP&B have slight movement
stick
210
  • 8’1”ft
  • FairP&B have some movement
  • Good
  • Good
bucket
230
  • Yes
  • AIM
  • Werk Brau hydraulic coupler has some play to bucket
  • 48”
  • FairShows some wear
  • FairP&B have approximately 1/8” movement
  • Good
  • FairShows some wear
  • GoodShows some wear, has a flip left
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEApproximately 65% remaining.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front114115
Idlers Front2020
Links8686
Pins & Bushings (External)4545
Track Roller 2130131
Track Roller 3130130
Track Roller 4130130
Track Roller 5130130
Track Roller 6130130
Track Roller 7130130
general condition
300
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering