Caterpillar 336FLN

Caterpillar 336FLN

Price
169,084 USD
Year
2015
Working hours
5866 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FLN
CategoryCrawler Excavators
Serial NumberWTZ00228
Unit NumberWTZ00228
Catalog NumberCU4408562
Manufacturing Year2015
Hours5866 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$ 169,084
Tax (19%)$ 32,126
Price Including Tax$ 201,210
Features
Additional InformationUNDERCARRIAGE CARRIER ROLLERS: 80 %
CUTTING WIDTH: 1650 MM
UNDERCARRIAGE TRACK BUSHINGS: 80 %
OPERATING WEIGHT: 37.7 T
UNDERCARRIAGE TRACK LINKS: 80 %
UNDERCARRIAGE IDLERS: 80 %
ENGINEPOWER: 321 HP
TRACK SHOES (PADS) WIDE: 600 MM
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
LENGTH OF STICK: 2800 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone