Caterpillar 336EL H

Caterpillar 336EL H

Price
113,332 USD
Year
2013
Working hours
5262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL H
CategoryCrawler Excavators
Serial NumberRZA00208
Unit Number428447
Catalog NumberCU1994075
Manufacturing Year2013
Hours5262 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax113,332 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationHOT LIST PRICING
AIR CLEANER, STANDARD
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BLOCK HEATER
BOOM, REACH 21'4" HD
C9.3 ENGINE
CAB STD PKG
CAB-ROPS, 70/30,W/VANDAL-G BOSS
CERT EMISSIONS, EPA/EU
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
HYD VLV PKG
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LIGHTING, CAB (HALOGEN)
LINKAGE, BKT-DB W/LIFT
PANEL, STD START SWITCH
PIN GROUP, SPARE
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG,336E L H (ADSD-N)
SEAT, H-BACK, W/HEATER,S/AIR
TERMINALS, JUMP START
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
BUCKET-SD, 48"1.8YD3(DB)
CAMERA, REAR VIEW PKG
SUN SHADE (70/30)
STICK, R12'10" DB HD
TIP, SHARPS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationHOT LIST PRICING
AIR CLEANER, STANDARD
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BLOCK HEATER
BOOM, REACH 21'4" HD
C9.3 ENGINE
CAB STD PKG
CAB-ROPS, 70/30,W/VANDAL-G BOSS
CERT EMISSIONS, EPA/EU
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
HYD VLV PKG
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LIGHTING, CAB (HALOGEN)
LINKAGE, BKT-DB W/LIFT
PANEL, STD START SWITCH
PIN GROUP, SPARE
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG,336E L H (ADSD-N)
SEAT, H-BACK, W/HEATER,S/AIR
TERMINALS, JUMP START
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
BUCKET-SD, 48"1.8YD3(DB)
CAMERA, REAR VIEW PKG
SUN SHADE (70/30)
STICK, R12'10" DB HD
TIP, SHARPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone