Caterpillar 329FL

Caterpillar 329FL

Price
206,800 USD
Year
2015
Working hours
3814 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329FL
CategoryCrawler Excavators
Serial NumberERL00335
Unit NumberHGN0934
Catalog NumberCU2331733
Manufacturing Year2015
Hours3814 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$206,800
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

TRACK, 32" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
329FL 2015
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BKT CYL/LINKAGE
BOOM, R-REACH (20'2")
BUMPER
CAB 70/30 PKG
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT
COLD WEATHER STARTING PKG
COMBINED CIR STP
CONTROL,FINE SWING
COUNTERWEIGHT, 12,787 LB
COVER, FENDER
COVER, UPPER
CTRL
CYLINDER, BKT (CB2 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
EXPORT PKG, BUCKET PIN
FAN
FINAL DRIVE, STANDARD
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HALOGEN LIGHTS, R-BOOM
HATCH, OPENABLE ROOF
HEATER, ENGINE COOLANT (120V)
INSTRUCTIONS
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 3 ORDER
LIGHTING, CAB (HALOGEN)
LINES
LINES, CYLINDER
LINES, SDRV (STD)
LINES,BDRV (TCS20)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-CB2 W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL
PREFILTER, AIR (EXTERNAL)
PROD LINK
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM PKG
REGIONAL PKG
ROLL ON-ROLL OFF W/O BUCKET
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING, COLD WEATHER
STICK, R10'6"CB2
STORAGE PROTECTION (EXPORT)
SUN, SHADE
TERMINALS, JUMP START
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone