Caterpillar 328DLCR

Caterpillar 328DLCR

Price
On Request
Year
2010
Working hours
5007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberMKR00258
Unit NumberMKR00258
Catalog NumberCU4371641
Manufacturing Year2010
Hours5007 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 70 %
TRACK SHOES (PADS) CONDITION: 90 %
UNDERCARRIAGE TRACK LINKS: 75 %
UNDERCARRIAGE IDLERS: 75 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE SPROCKETS: 75 %
UNDERCARRIAGE TRACK BUSHINGS: 75 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone