Caterpillar LR 326F

Caterpillar LR 326F

Price
302,610 USD
Year
2019
Working hours
284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LR 326F
CategoryCrawler Excavators
Serial NumberFBR20754
Unit Number164440
Catalog NumberCU4540142
Manufacturing Year2019
Hours284 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 302,610
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationEXP,PKG,LONG REACH FRONT DISM
*CAMERA, REAR VIEW, MIRRORS RH
*SUN SCREEN (70/30)
*COVER, FENDER
*LINES, SDRV (STD/PGQC)
*LINES, BOOM-UP (STD)
LANE 3 ORDER
*HEATER, ENGINE COOLANT, 120V
*CYLINDER, STICK, W/O SLCV
*PRODUCT LINK, CELLULAR PL641
*STANDARD ARRANGEMENT
*JOYSTICK, STD STP SLR PKG
*CONTROL, FINE SWING
*GUARD, BOTTOM HEAVY DUTY
*DECALS, EXTERIOR ANSI
*WIPER-RADIAL, 70/30 W/O LOWER
*AIR CLEANER, STANDARD
*GUARD, TRAVEL MOTOR, HD
*GUARD, SWIVEL
*CYLINDER, BOOM
*DECALS, CAB ANSI
*SEAT, H-BACK, W/HEATER,S/AIR
*LINES, PILOT, BUCKET, STD/UQC
*SLR BOOM PKG
*RADIO, 24V AM/FM
*TRACK, 31" TG (GLT)
*COUNTERWEIGHT, 14,880LBS
INSTRUCTIONS, ENGLISH
*FILM, SUPER LONG REACH
*326F L HEX
*LIGHT, R BOOM
*ALARM, TRAVEL
*STICK, SUPER LONG REACH
*GUARD, TRACK GUIDING SEGMENTED
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CHANGER,HAND CTRL 2-WAY (ANSI)
STORAGE PROTECTION (EXPORT)
*COLD WEATHER PKG READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone