Caterpillar 320EL

Caterpillar 320EL

Price
121,000 USD
Year
2014
Working hours
5099 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK02777
Unit Number594710
Catalog NumberCU4488491
Manufacturing Year2014
Hours5099 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 121,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information320EL HEX NACD DCA
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
COUNTERWEIGHT, 7,826 LB
FINAL DRIVE, STANDARD
HYD VLV PKG
R-BOOM, 9'6" STICK HD LIFT PKG
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone