Caterpillar 308E2

Caterpillar 308E2

Price
95,000 USD
Year
2018
Working hours
1007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2
CategoryCrawler Excavators
Serial NumberFJX09744
Unit Number594060
Catalog NumberCU4475323
Manufacturing Year2018
Hours1007 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 95,000
Tax-
Price Including Tax-
Features
Additional InformationBELT ST 76MM RET
BLADE, 91", WELD-ON
COUNTERWEIGHT, STANDARD
HYD THUMB
RADIO, AM/FM
TRK 450MM TG WRP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone