Caterpillar 307E2

Caterpillar 307E2

Price
112,500 USD
Year
2016
Working hours
912 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307E2
CategoryCrawler Excavators
Serial NumberKC900167
Unit NumberEQ083935
Catalog NumberCU4442222
Manufacturing Year2016
Hours912 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$112,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
RADIORADIO
STICK, STANDARDSTICK, STANDARD
Additional Information307E2 HYDRAULIC EXCAVATOR
307E2 MHE RUBBER PAD TRK DCA2
ALARM, TRAVEL
BELT, SEAT, 76MM RETRACTABLE
BLADE
CONTROL, PATTERN, STD
CONTROL, QUICK COUPLER
DRAIN, ECOLOGY
LINES, 2ND AUXILIARY, STICK
LINKAGE BUCKET W/ LIFTING EYE
RAIN GUARD
SEAT & MOUNTING GROUP
SERIALIZED TECHNICAL MEDIA KIT
TRACK, 18" TG, W/ RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone