Caterpillar 305E2CR

Caterpillar 305E2CR

Price
On Request
Year
2015
Working hours
400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX00653
Unit Number19B4511
Catalog NumberCU4510854
Manufacturing Year2015
Hours400 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationDirektemontert Indexator rototilt med S40 hk. Grav og pusseskuff.
Sentralsmøring.

Velholdt maskin. Leveres med 12 mnd Cat Certified Used garanti mot at det tegnes service avtale.

FRONT TYRES REMAINING: 90 %
FULL SERVICE HISTORY: YES
GROSS WEIGHT: 5100 KG
GENERAL GRADE (1 MIN - 5 MAX): 5
CE MARKED: YES
AMOUNT OF PREVIOUS OWNERS: 1
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone