Quick Search

CAT 305.5E CR

CAT 305.5E CR

Year
2014
Working hours
5,823 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Steamboat Springs, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT 305.5E CR
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberFKY02962
Unit Number515012
Catalog Number10082181
Year2014
Hours5,823 h
CountryUnited States
LocationSteamboat Springs, United States
Pricing
Price Excluding Tax57,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BUCKET-HD, 24" 4.6 YD3BUCKET-HD, 24" 4.6 YD3
CONSIGNMENT / GARBIN, KURTCONSIGNMENT / GARBIN, KURT
COMPASS DISPLAY PANEL W/EMSCOMPASS DISPLAY PANEL W/EMS
WORKTOOL WIRING, 2-SPEED TRAVELWORKTOOL WIRING, 2-SPEED TRAVEL
2014 CATERPILLAR 305.5 EXCAVATOR2014 CATERPILLAR 305.5 EXCAVATOR
5823.6/ 8/09/05/235823.6/ 8/09/05/23
ACCUMULATOR, W/CRNACCUMULATOR, W/CRN
ALARM, TRAVELALARM, TRAVEL
ANTI THEFT SECURITY SYSTEMANTI THEFT SECURITY SYSTEM
AUTO LUBE, STRAIGHT TRAVEL PEDALAUTO LUBE, STRAIGHT TRAVEL PEDAL
AUX. HYD. CONT. FLOW @18.5 GPMAUX. HYD. CONT. FLOW @18.5 GPM
BATTERY,12V/ WET DISC BRAKESBATTERY,12V/ WET DISC BRAKES
BELT, SEAT, 3" RETRACTABLEBELT, SEAT, 3" RETRACTABLE
BLADE, STRAIGHT,WELD-ON 6'6"BLADE, STRAIGHT,WELD-ON 6'6"
CAB, W/AC,HEAT,DEFROST,ROPS-FOPSCAB, W/AC,HEAT,DEFROST,ROPS-FOPS
CONTROL, PATTERN CHANGERCONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENTCOOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARDCOUNTERWEIGHT, STANDARD
COUPLER, PG, HYD, DUCOUPLER, PG, HYD, DU
DRAIN, ECOLOGYDRAIN, ECOLOGY
ENGINE,C2.4, 44 HP, TIER 4IENGINE,C2.4, 44 HP, TIER 4I
HEADLINER, FLOOR MAT, 12V PORT,HEADLINER, FLOOR MAT, 12V PORT,
HEATER, JACKET WATERHEATER, JACKET WATER
LIGHT, CAB DOMELIGHT, CAB DOME
LIGHTING HALOGEN, WORK/BOOMLIGHTING HALOGEN, WORK/BOOM
LINES, BOOMLINES, BOOM
LINES, QUICK COUPLER (LONG)LINES, QUICK COUPLER (LONG)
MIRROR, CAB, LEFTMIRROR, CAB, LEFT
MIRROR, CAB, RIGHTMIRROR, CAB, RIGHT
MONO BOOM @17'6",LNG STICK@12'8"MONO BOOM @17'6",LNG STICK@12'8"
PINS, BUCKET 45MMPINS, BUCKET 45MM
SEAT MOUNTED JOYSTICKS & PEDALSSEAT MOUNTED JOYSTICKS & PEDALS
SEAT, FABRIC, HIGH BACKSEAT, FABRIC, HIGH BACK
SLIDING SIDE WINDOWS, AUTO EISSLIDING SIDE WINDOWS, AUTO EIS
STICK & BOOM CHECK VALVESSTICK & BOOM CHECK VALVES
STICK PACKAGE,LONG W/O 2ND AUXSTICK PACKAGE,LONG W/O 2ND AUX
THUMB, HYDRAULICTHUMB, HYDRAULIC
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
AS IS / AS RECEIVEDAS IS / AS RECEIVED
TRANSMISSION,HYDROSTATIC 2 SPDTRANSMISSION,HYDROSTATIC 2 SPD
LINES, STICKLINES, STICK
MIRROR, CAB, REARMIRROR, CAB, REAR
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
110
  • Yes
  • Machine is used with 5000 hrs
  • Fairsome hood damage
  • Good
safety items
100
  • Good
boom
120
  • Good
  • Fair
  • Fair
stick
300
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering