Caterpillar 303.5E2 ATQ+

Caterpillar 303.5E2 ATQ+

Price
42,904 USD
Year
2015
Working hours
1973 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2 ATQ+
CategoryCrawler Excavators
Serial NumberJWY00122
Unit NumberJWY122-A
Catalog NumberCU4486987
Manufacturing Year2015
Hours1973 h
CountryUnited States
LocationBrownstown Twp., MI
Pricing
Price Excluding Tax$ 42,904
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPLEASE CALL FOR MACHINE LOCATION
CAB, AC, 1PC BOOM, 62" STK, MQC, HYD THUMB, BKT, 12" BELT
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairWEATHERED, PEELING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMINOR SCRATCHES AND SURFACE RUST
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodARM RESTS SHOW WEAR
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCAT 2 FINGER HYDRAULIC THUMB
boom
  • Good
  • Good
  • FairP&B HAVE SLIGHT MOVEMENT
stick
  • 62” STICK
  • FairUPPER P/B HAVE SOME MOVEMENT
  • Good
  • Good
bucket
  • YesNEW MANUAL COUPLER INSTALLED
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEU/C ~75% REMAINING
Track Shoes12” RUBBER TRACKS WITH MINOR ABRASIONS~ 65% REMAINING
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone