Caterpillar 303.5E2 BL

Caterpillar 303.5E2 BL

Price
37,000 USD
Year
2016
Working hours
908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2 BL
CategoryCrawler Excavators
Serial NumberJWY01555
Unit Number595200
Catalog NumberCU4496930
Manufacturing Year2016
Hours908 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 37,000
Tax-
Price Including Tax-
Features
Additional Information**

303.5 MHE
303.5E2 MHE MA1
ALARM, TRAVEL
BELT, SEAT, 3"
BLD 77 PWR ANGLE
CANOPY, TOPS
CONTROL PTN CHG
COOLING, HIGH AMBIENT
DRAIN, ECOLOGY
ENGINE AR-PRIM
FILM QK COUP ANS
FILM, ANSI
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LS
LINES, QC LONG
LINES, STICK
LINKAGE BKT W/EYE
SEAT VINYL W/ SUSP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone