Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
30,656 USD
Year
2014
Working hours
1541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberRKY04345
Unit Number100030673
Catalog NumberCU4466156
Manufacturing Year2014
Hours1541 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 30,656
Tax (10%)$ 3,066
Price Including Tax$ 33,722
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
Additional Information1200MM MUD BUCKET
300,450 & 600MM GP BUCKETS
CAB PRESSURISER
ENGINE PRECLEANER
JB TILT QUICK COUPLER
LOCKABLE BATTERY ISOLATOR
ROPS CAB
UHF RADIO FITTED
WINDOW TINT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone