2021 CAT 303.5 CRCB For Sale - 61,300 USD | Cat Used
Quick Search

CAT 303.5 CRCB

CAT 303.5 CRCB

Year
2021
Working hours
129 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Seattle, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 303.5 CRCB
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberRE900440
Unit Number23W0350
Catalog Number10038095
Year2021
Hours129 h
CountryUnited States
LocationSEATTLE, United States
Pricing
Price Excluding Tax61,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*2 WAY CONTROL
*303.5 07A CR HYD EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BLADE, ANGLE, BOCE
*BOOM LIGHT, STANDARD
*BOOM, STANDARD
*CAB, WITH HEAT AND A/C
*CAMERA, CAB
*CAT KEY, WITH PASS CODE OPTION
*CONTROL, 1ST AUX, JOYSTICK
*CWT EXTRA, 550LBS
*DRAIN, ECOLOGY
*ENGINE, EPA TIER 4F
*FILM, CAB A/C
*FILM, EXPORT
*FILM, INC. CANADA
*FILM, PRODUCT LINK, ANSI
*FILM, ROPS, ISO
*FLOORMAT, CAB, W/TRAVEL
*HYDRAULIC OIL, STD
*INSTRUCTIONS, ANSI
*LIGHTS, LED, FRONT&REAR
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM W/O BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK W/O SLCV
*LINKAGE, BUCKET, W/LIFTING EYE
*MONITOR NEXT GEN, CAMERA READY
*PRODUCT LINK, CELLULAR PL243
*RADIO, BT/USB/AUX/MIC
*SEAT BELT, 3" RETRACTABLE
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, W/ THUMB BRACKET
*TRACK, 12", RUBBER
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE,FIXED,ANGLE BLD
2021 CAT 303.5 MINI EXCAVATOR
ENG SN J7L00599 MSO F9XJD
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering