Caterpillar 304E2

Caterpillar 304E2

Price
44,000 USD
Year
2016
Working hours
517 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2
CategoryCrawler Excavators
Serial NumberME400623
Unit Number595260
Catalog NumberCU4496933
Manufacturing Year2016
Hours517 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 44,000
Tax-
Price Including Tax-
Features
Additional Information304E2 MHE DCA3
304E2 MHE MA1
ALARM, TRAVEL
BELT, SEAT, 3"
BLD 77" PWR ANGLE
CABLE, GROUND
CANOPY, TOPS
CONTROL PTN CHG
CONTROL STD
COOLING
DRAIN, ECOLOGY
ELECTRICAL AR
ENGINE AR-PRIM
FILM QK COUP ANS
INSTRUCTIONS, ANSI
LINES, AUXILIARY, STD STICK
LINES, BKT STD STK
LINES, BOOM
LINES, QC STD
LINES, STICK
LINKAGE BKT W/EYE
SEAT VINYL W/ SUSP
STICK
STK PKG STD W/O2A
TRACK RB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone