Quick Search

CAT 301.7 THB

CAT 301.7 THB

Year
2020
Working hours
1,777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 301.7 THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberJH702400
Unit Number527137
Catalog Number10138087
Year2020
Hours1,777 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax23,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information** NO BUCKET **
1777 GD 7/22/24
2 WAY CONTROL
2020 CATERPILLAR 301.7 EXCAVATOR
301.7 05A HYDRAULIC EXCAVATOR
ACCUMULATOR
ALARM, TRAVEL
AS IS / AS RECEIVED
AUTO IDLE/SHUT DOWN,2 SPD TRAVEL
AUTO SWING BRAKE, LIFTING EYES,
AUXILIARY FLOW ... GPM WITH
BATTERY DISCONNECT, CANOPY
BLADE,DOZER FLOAT 39"
BOOM LIGHT, BRACKET AND GUARD
BOOM LIGHT, STANDARD
CANOPY, WITH ROPS (DENTED)
CAT KEY, WITH PASS CODE OPTION
COUNTERWEIGHT, HD, CAST, 67KG
COUPLER, PG, MAN.D.LOCK, 1T
CTRL, 1ST AUX/2 WAY, JSTK
DRAIN, ECOLOGY
ENGINE, C1.1, 21HP, TIER 4
ENGINE, EPA T4
FIRE EXTINGUISHER,BUMPER(DENTED)
FLOORMAT, CANOPY, W/TRAVEL
LINES, 1ST AUX, LONG STICK
LINES, BOOM, WITHOUT BLCV
LINES, BUCKET, LONG STICK
LINES, STICK, WITHOUT SLCV
LINKAGE, BUCKET, W/LIFTING EYE
LONG STICK ... LOAD SENSING
MACHINE SECURITY, 12V PWR SOCKET
MINI SKYLIGHT, * NO BUCKET
NEXT GEN COLOR LCD MONITOR IP66
NO PRODUCT LINK
Online Owner's Manual
SEAT,NON SUSPENSION,VINYL (TORN)
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK CHECK VALVE, 1-PIECE BOOM,
STICK, LONG, W/THUMB BRACKET
THUMB, HYDRAULIC, 1T
TRACK, 9", RUBBER BELT @30%
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, EXPANDABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1240
  • No
  • No
  • FairSome wrinkling
  • Good
  • FairDeep scoring in paint
  • Good
  • Good
  • Good
  • FairLarge bend in right side
  • Good
  • Good
  • FairBent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
212
  • Yes
  • YesCanopy is damaged, ROPS do not appear to be affected.
  • Yes
  • Yes
  • Yes
  • Yes
  • FairNot properly mounted
  • Good
  • PoorExpired
  • Good
  • PoorNot functioning
gauges, operator station, console
911
  • Yes
  • No
  • No
  • No
  • FairLarge chunk of plastic missing from right side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLarge holes in seat bottom
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • No
  • No
  • Good
  • Good
  • PoorWired for lights but not installed.
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
210
  • Good
  • Good
  • FairBottom pin appears to be loose
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering