Quick Search

CAT 320

CAT 320

Year
2023
Working hours
444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Mount Vernon, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 320
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberMYK20912
Unit Number22W0955
Catalog Number10116057
Year2023
Hours444 h
CountryUnited States
LocationMOUNT VERNON, United States
Pricing
Price Excluding Tax262,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBOOM, REACH 18'8"
CAMERA, REAR & RH VIEW
CONTROL, QC
COUPLER PG W/O PIN B1
CYLINDER, BKT, B1
CYLINDER, STICK
ENG SN 2K702615 MSO K1GHX
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 2 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering