Quick Search

CAT 313FL GCTC

CAT 313FL GCTC

Year
2017
Working hours
4,417 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 313FL GCTC
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberHDK10058
Unit NumberW70323
Catalog Number10122236
Year2017
Hours4,417 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax105,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional informationACCUMULATOR WITH CRN
ALARM, TRAVEL
AM-FM RADIO
BATTERY, STANDARD
BKT SD 36" 0.69YD3 312
BLADE, 8'2"
BOOM PKG
BOOM, REACH 4.65M, 15'3"
BUCKET CYL/LINKAGE PKG
C3.4B ENGINE
CAB-ROPS,70/30 W/VANDAL-GBSS
CHANGER, HAND CTRL 2-WAY ANSI
CIRCUIT, COMBINED ELE TWJ
COMBINED CIR PKG
CONTROL, BLADE W/PUMP
COUNTERWEIGHT, 5,400 LBS
COUPLER, PG W/O PIN 311-315
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FAN, FIXED
FLOORMAT
FRAME, BASE, BLADE
GUARD, TRACK GUIDING, CENTER
JOYSTICK, THUMB WHEEL
LINES, CYLINDER, BOOM, STDR
LINES-HP, 9'10" STICK
LINES-HP, REACH BOOM
LINES-QC, 9'10" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT W/O LIFT
MIRROR, RIGHT SIDE
Online Owner's Manual
PILOT LINES, BLADE
PILOT LINES, BUCKET STD
PRICE UPDT: 03/20/24 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
RADIATOR SCREEN
SEAT BELT, 51MM (2") RTRCTBL
SEAT, H-BACK, SUSPENSION
STICK, R9'10" HD
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TIP, PENETRATION PLUS ADVANSYS
TRACK, 20" TG W/RUBBER PAD
VALVE, HYDRAULIC TCS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • No
  • Major damage to leveling blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDeep scratching in door and panel behind door
  • FairLeft rear steps slightly bent
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2000
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Leveling blade does not float
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
410
  • YesRear lock not disengaging
  • AA
  • AA/312E
  • ID tag illegible
  • 36"
  • FairSlightly concave
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering