2017 CAT 313FL GCTC For Sale - 78,000 USD | Cat Used
Quick Search

CAT 313FL GCTC

CAT 313FL GCTC

Year
2017
Working hours
3,981 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 313FL GCTC
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberHDK10057
Unit NumberW70396
Catalog Number10126506
Year2017
Hours3,981 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax78,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional information**NOT AVAILABLE FOR RPO**
0.33 YD. 18" WIDE
3982 BW 3/17/25
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, STANDARD
BLADE, 8'2"
BOOM PKG
BOOM, REACH 4.65M, 15'3"
BUCKET CYL/LINKAGE PKG
C3.4B ENGINE
CAB-ROPS,70/30 W/VANDAL-GBSS
CHANGER, HAND CTRL 2-WAY ANSI
CIRCUIT, COMBINED ELE TWJ
COMBINED CIR PKG
CONTROL, BLADE W/PUMP
COUNTERWEIGHT, 5,400 LBS
COUPLER, PG W/O PIN 311-315
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FAN, FIXED
FLOORMAT
FRAME, BASE, BLADE
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LINES, CYLINDER, BOOM, STDR
LINES-HP, 9'10" STICK
LINES-HP, REACH BOOM
LINES-QC, 9'10" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT W/O LIFT
MIRROR, RIGHT SIDE
Online Owner's Manual
PILOT LINES, BLADE
PILOT LINES, BUCKET STD
PRODUCT LINK, CELLULAR PL641
RADIATOR SCREEN
ROCKLAND 18" 312 LINKAGE SS BKT
SEAT BELT, 51MM (2") RTRCTBL
SEAT, H-BACK, SUSPENSION
STICK, R9'10" HD
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TO FIT CAT 312
TRACK, 20" TG W/RUBBER PAD
VALVE, HYDRAULIC TCS
WITH 3 CAT K80 GEN. DUTY TEETH
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairToolbox slightly damaged
  • Good
safety items
310
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairVery faint
gauges, operator station, console
2100
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • Leveling blade does not float
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBypassing
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • RK
  • AA/312E
  • No ID tag
  • 18"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGERubber track pads very worn
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering