Quick Search

CAT 308

CAT 308

Year
2015
Working hours
3,403 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pocatello, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 308
Western States Equipment
CategoryCrawler Excavators
Serial NumberFJX03061
Unit NumberE0126846
Catalog Number10066282
Year2015
Hours3,403 h
CountryUnited States
LocationPocatello, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information308E2 HYD EXCAVATOR MA2
308E2 HYDRAULIC EXCAVATOR
ALARM TRAVEL
BELT SEAT 76MM RETRACTABLE
BLADE 91 BOLT-ON
CONTROL AR-AUX (2ND AUX)
CONTROL PATTERN CHANGER
COOLING HIGH AMBIENT
COUNTERWEIGHT STANDARD
DRAIN ECOLOGY
FILM QUICK COUPLER ANSI
GUARD SWIVEL
HEATER JACKET WATER
HYDRAULICS AUX QC (LONG-STK)
INSTRUCTIONS ANSI
LINES 2ND AUX LONG STICK
LINES BOOM
LINES STICK
LINKAGE BUCKET W/LIFTING EYE
Online Owner's Manual
PLUGS MIRROR MOUNT
RADIO AM/FM
SERIALIZED TECHNICAL MEDIA KIT
STICK AR-HOE (LNG) (W/ THUMB)
STICK PKG LONG W/2ND AUX & LKG
TANK FUEL
THUMB HYD COUPLER HYDRAULIC
TRACK 450MM RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering