Quick Search

CAT 306

CAT 306

Year
2022
Working hours
422 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON CAT
Portland, OR
+1 8448259200
Show phone number
Basic information
BrandCAT 306
Peterson Machinery Co.
CategoryCrawler Excavators
Serial Number6G605718
Unit NumberUM66305
Catalog Number10045281
Year2022
Hours422 h
CountryUnited States
LocationPortland, United States
Pricing
Price Excluding Tax95,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1012BPC305CCRP: BUCKET PINS
306 07A CR MINI EXCAVATOR
ALARM, TRAVEL
AMI HYDRAULIC TILT DITCH
ATHENS DEALER PDI & FUEL
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
BOOM, SWING
BUCKET, 12"
BUCKET, 24"
CAMERA, REAR VIEW
CAPACITY: 7.500 FT3
CAT KEY, WITH PASSCODE OPTION
CLEANING BUCKET
CONTROL, QC, 3 LINE
DRAIN, ECOLOGY
ELECTRICAL ARR, C2.4 HRC
FILM, COUPLER, ISO
FILM, INC. CANADA
HEATER, WATER JACKET
HTD1012E42C305CCRP
INSTRUCTIONS, ANSI
INTEGRATED RADIO
KIT, COUNTERWEIGHT, EXTRA
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MONITOR NEXT GEN, CAMERA READY
NO EXTRA COUNTERWEIGHT
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, ANGLE BLADE
THUMB,HYD + COUPLER,PG,HYD, 5T
TO FIT A CATERPILLAR 305/306
TRACK, 16", RUBBER BELT
WIDTH: 42"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering