Quick Search

CAT 305E2

CAT 305E2

Year
2018
Working hours
1,953 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON CAT
Chico, CA
+1 8448259200
Show phone number
Basic information
BrandCAT 305E2
Peterson Machinery Co.
CategoryCrawler Excavators
Serial NumberH5M07130
Unit NumberUM66325
Catalog Number10064247
Year2018
Hours1,953 h
CountryUnited States
LocationChico, United States
Pricing
Price Excluding Tax43,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BucketBucket
Additional information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 78", WELD-ON
*CABLE, GROUND
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HOOD, REAR, SOLID
*HYDRAULICS STD W/O 2ND AUX
*LIGHTS, STANDARD
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*PRODUCT LINK, CELLULAR, PL240
*SEAT VINYL, W/ SUSPENSION
*STICK PKG LONG W/O 2ND AUX
*STICK, LONG, HEAVY DUTY
*TRACK, RUBBER BELT
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB,HYD + COUPLER,PG,MAN, 5T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering