2015 CAT 304ECR For Sale - 33,432 USD | Cat Used
Quick Search

CAT 304ECR

CAT 304ECR

CAT Certified
Year
2015
Working hours
4,625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR SP. Z O.O.
Białystok
+48 122100122
Show phone number
Basic information
BrandCAT 304ECR
BERGERAT MONNOYEUR Sp. z o.o.
CategoryCrawler Excavators
Serial NumberTTN03129
Catalog Number10126542
Year2015
Hours4,625 h
CountryPoland
LocationBiałystok, Poland
Pricing
Price Excluding Tax33,432 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
CARBODY, STANDARDCARBODY, STANDARD
BOOM, 1 PIECEBOOM, 1 PIECE
Regulatory MarkingRegulatory Marking
STICK, LONGSTICK, LONG
Additional informationCustomer Value Agreement (CVA) CVA Parts Kit na 2000mtg
Online Owner's Manual
Protection Gwarancja 12 miesięcy na zespół napędowy i hydraulikę
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA Parts Kit na 2000mtg
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodnormalne zużycie eksploatacyjne
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Good
gauges, operator station, console
1210
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodlusterek ni eposiada
  • Good
  • Good
  • Good
  • Good
  • Fair"dziury" na siedzisku (przepalenia po papierosach)
  • Good
  • Good
engine
500
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Good
  • Good
  • Fairnie działa lampa na ramieniu
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
120
  • duże luzy na mocowanie/linkage łyżki + rama obrotowa
  • Good
  • Fair
  • Fair
stick
120
  • duże luzy na mocowanie/linkage łyżki + rama obrotowa
  • Fair
  • Good
  • Fair
bucket
320
  • Yes
  • 300mm, 600mm, 1200mm
  • Good
  • Good
  • Good
  • Fair
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE80%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • luzy na układzie roboczym - duże na mocowaniu/linkage łyżki, luzy na ramie obrotowej, wymagana naprawa oświetlenia na ramieniu,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering