Quick Search

CAT 301.7 CR

CAT 301.7 CR

Year
2022
Working hours
1,135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 301.7 CR
WARREN CAT - MIDLAND
CategoryCrawler Excavators
Serial NumberJH706732
Unit NumberC118695
Catalog Number10137803
Year2022
Hours1,135 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax24,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*2 WAY CONTROL
*301.7 05A HYDRAULIC EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BATTERY DISCONNECT, CANOPY
*BOOM LIGHT, BRACKET AND GUARD
*BOOM LIGHT, STANDARD
*CANOPY, WITH ROPS
*CAT KEY, WITH PASS CODE OPTION
*CONTROL, 1ST AUX, JOYSTICK
*COUNTERWEIGHT, SHEET METAL
*DRAIN, ECOLOGY
*ENGINE, EPA T4
*FILM, ROPS, ISO
*FLOORMAT, CANOPY, W/TRAVEL
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM, WITHOUT BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK, WITHOUT SLCV
*LINKAGE, BUCKET
*SEAT, NON SUSPENSION, VINYL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, W/THUMB BRACKET
*TRACK, 9", RUBBER BELT
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
COUPLER, PG, MAN.D.LOCK, 1T
FILM, PRODUCT LINK, ANSI
FILMS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
SHIPPING/STORAGE PROTECTION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLR has paint rub scratch
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairBoom light housing slightly bent
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGErubber tracks 80% remaining both sides
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering