Neuson 6503

Neuson 6503

Price
28,657 USD
Year
2009
Working hours
6389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNeuson 6503
Categorywheel excavator
Serial NumberAD06992
Unit NumberNEUSO95002
Catalog NumberCU4528551
Manufacturing Year2009
Hours6389 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax$ 28,657
Tax (19%)$ 5,445
Price Including Tax$ 34,102
Features
Additional InformationOPERATING WEIGHT: 6.5 T
ENGINEPOWER: 69 HP
CUTTING WIDTH: 1400 MM
LENGTH OF STICK: 1700 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102 7002 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone