Caterpillar M318DMH

Caterpillar M318DMH

Price
71,789 USD
Year
2013
Working hours
12167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318DMH
Categorywheel excavator
Serial NumberD9X00477
Unit NumberD9X00477
Catalog NumberCU4540041
Manufacturing Year2013
Hours12167 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax$ 71,789
Tax (19%)$ 13,640
Price Including Tax$ 85,429
Features
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 169 HP
LENGTH OF STICK: 4200 MM
OPERATING WEIGHT: 22.2 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Josef Zumloh
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone