Caterpillar M318C

Caterpillar M318C

Price
70,500 USD
Year
2005
Working hours
8741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318C
Categorywheel excavator
Serial NumberBCZ00996
Unit NumberEQN103351
Catalog NumberCU4467268
Manufacturing Year2005
Hours8741 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 70,500
Tax-
Price Including Tax-
Features
Additional InformationALARM, BACK-UP
AXLE, REAR WITH DISC BRAKES
BATTERY, HEAVY DUTY
BEACON, ROTATING FIXED MOUNT
BOOM, VA-HYDRAULIC ADJUSTABLE
CAB, LEXAN
CONTROL, MEDIUM PRES FUNCTION
CONTROL, MULTIFUNCTION
COOLING, HIGH AMBIENT
COVER, STORAGE COMPARTMENT,LID
GUARD, VANDALISM
HEADREST
KIT, RADIO INSTALLATION
LIGHTS,WORKING,FRONT/REAR CAB
LINES, AHC 9'2" STICK (HPF)
LINES, AHC 9'2" STICK (MPF)
LINES, AHC VA BOOM (MPF)
LINES,AHC OR HAMMER,VA-B.(HPF)
LOCK, TRAVEL SPEED
M318C WHEEL EXCAVATOR
MANUAL, PARTS
MAXIMUM TRAVEL SPEED, 21MPH
OUTRIGGERS, TWO SETS OF TWO
PATTERN CHANGER, HAND CONTROL
RADIO, AM/FM
RAIN PROTECTOR, CAB FRONT
SEAT, AIR SUSPENSION
STICK, 9'2"
TIRES, 11.00-20 16PR (DUAL)
TOOL BOX, LOCKABLE
VALVE, ANTI DRIFT VA CYLINDER
VALVE,ANTI DRIFT,STK.CYL. HEAD
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • Good
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Gauges - are in working condition
engine
  • Good
  • No
  • No
  • No smoke
cooling system
  • No
  • Coolant levels - good
electrical, starting and charging system
  • Good
  • FairBoom light is inoperable
  • Yes
steering
  • Good
  • No steering wheel play / Steering linkage - Good condition
hydraulics
  • Good
  • Good
  • Cylinder rods - Good condition / No hydraulic leaks
final drives
  • Linkage and final drives - Good condition
comments, misc. repairs, general remarks
  • Brakes - Good condition / Emergency brake - is in working condition
tires
  • Bridestone Tires
  • 11-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone75
Left RearBridgestone75
Left Rear CenterBridgeston75
Right FrontBridgestone75
Right RearBridgestone75
Right Rear CenterBridgestone75
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone