2020 Genie S85XCD4W For Sale - 162,800 USD | Cat Used
Quick Search

Genie S85XCD4W

Genie S85XCD4W

Year
2020
Working hours
1,049 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandGenie S85XCD4W
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberS85XCH-2216
Unit Number0AR5781
Catalog Number4705562
Year2020
Hours1,049 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax162,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM PACKAGE / BEACON
AUXILLIARY POWER UNIT, 360 DEG
AXLES - 4WD, TRI-ENTRY BASKET
COLD WEATHER KIT
CONTINUOUS ROTATION, DESCENT &
FOAM FILLED TIRES, 74HP DEUTZ
PLATFORM, ACTIVE OSCILLATING
PLATFORM, SELF LEVELING
TIER 4F TURBO DIESEL, 12VDC
TILT ALARM, AC POWER CORD TO
WELDER READY PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering