2015 Genie S125 G84 For Sale - 52,307 USD | Cat Used
Quick Search

Genie S125 G84

Genie S125 G84

Year
2015
Working hours
1,067 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Crab Orchard, WV
+1 309 494 4357
Show phone number
Basic information
BrandGenie S125 G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberS12515D-1142
Unit NumberEQ00012962
Catalog Number10180446
Year2015
Hours1,067 h
CountryUnited States
LocationCrab Orchard, United States
Pricing
Price Excluding Tax52,307 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information& 110V BATTERY BLANKET
(STOWED): 121"H X 98"W X 479"L
4 WHEEL DRIVE/4 WHEEL STEER
5-5-5 FULL MACHINE WARRANTY
5-YEAR ELECTRIAL/HYDRAULIC/BASE
ALARM PACKAGE (INCLUDES FLASHING
BEACON, DESCENT & TRAVEL ALARM
COLD WEATHER KIT: OIL PAN HEATER
DEUTZ 74HP TD2.9L4 T4F DIESEL
EXTENDABLE AXLES
FOAM FILLED TIRES
FREIGHT
FUEL TANK CAPACITY: 40 GAL
HYD TANK CAPACITY: 55 GAL
LIFT CAPACITY: 500 LBS
MAX HORIZONTAL REACH: 80 FT
PLATFORM HEIGHT: 125 FT
TIER 4I INTERIM
WEIGHT: 44,640 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering