Currently 17876 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
226 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
JLG ES2632, 21,2802023
Salt Lake City, UT
1 h

See Details
Genie GS4046, 35,1502023
Salt Lake City, UT
1 h

See Details
Genie GS2632, 18,5002018
Topeka Area, KS
178 h

See Details
Skyjack SJ8841, 32,4502015
MN
634 hengine type - diesel

See Details
Genie GS4046, 35,1502023
Salt Lake City, UT
1 h

See Details
Skyjack SJ8841, 31,1002015
MN
820 hengine type - diesel

See Details
Genie GS3232EE, 26,1002017
Topeka Area, KS
230 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
92 h

See Details
Genie GS2669RTGO, 33,7002017
Topeka Area, KS
1,938 h

See Details
Genie GS1432, 13,6002023
Olathe, KS
19 h

See Details
Skyjack SJ8841, 39,9502017
MN
1,430 hengine type - propane

See Details
Genie GS4046, 35,1502023
Salt Lake City, UT
1 h

See Details
JLG 1932R, 7,9002017
Shakopee, MN
177 h Conditionssteering

See Details
Genie GS2646EE, 13,1002015
Olathe, KS
366 h

See Details
Genie GS2669RTGO, 41,3002018
Topeka Area, KS
1,050 h

See Details
Genie GS3232EEO, 17,4002015
Topeka Area, KS
284 h

See Details
Genie GS2632, 18,5002018
Wichita, KS
219 h

See Details
Genie GS2646, 17,4002017
Sedalia, MO
222 h

See Details
Genie GS3232, 31,5002023
Hurricane, UT
5 h

See Details
Genie GS3232O, 14,2002013
Salina, KS
437 h

See Details
Genie GS2669RTGO, 39,1002017
Topeka Area, KS
983 h

See Details
Show more results

lift - scissor