Quick Search

CAT D6N LGP

CAT D6N LGP

Year
2014
Working hours
3,508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT D6N LGP
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberPBA02173
Unit NumberM434192
Catalog Number2157529
Year2014
Hours3,508 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
DrawbarDrawbar
Additional information2384 GD 4/15/21
AIR CLEANER, STANDARD
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER 6VPAT, LGP
BULLDOZER, VPAT LGP, STD PKG
C6.6 ENGINE
CAB (STD)
CATERPILLAR PRODUCT LINK 321
CONTROL, DUAL, CAB
COVER
DEMAND FAN STANDARD
DOORS, ENGINE, STANDARD
DUAL CONTROL PACKAGE
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
GRID, SANDBLAST
GRILL, FRONT LOUVERED, STD
GUARD GUIDING CENTER, HD
GUARD, CRANKCASE, STANDARD
GUARD, FRONT LINES, XL, LGP
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE, 6VPAT
MAINTENANCE PACKAGE
NO ARO INSTALLATION, VPAT
OIL, CHANGE SYSTEM, HIGH SPD
Online Owner's Manual
PRICE UPDATE 2/03/23 VIA U1C2700
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
SAFETY HANDLE, NO SWEEPS
SEAT, HEATED
STANDARD PACKAGE, LGP
TANK, FUEL, FAST FILL READY
TRACK, 24" ES 46 SECTION
UNDERCARRIAGE, HEAVY DUTY, LGP
VANGUARD SIDEBOOM REMOVED AUG'21
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodJuly 2022
  • Good
gauges, operator station, console
2200
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • 2nd gear stall
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.440.442828
Carrier Rollers76.961113
Frame Extension2.202.20
Idlers Front11.021216
Idlers Rear1.0211612
Links1.431.442523
Shoe Width23.6023.60
Sprocket Segments8.228.22830
Track Roller 11.621.62327
Track Roller 21.651.661817
Track Roller 31.671.671515
Track Roller 61.671.671515
Track Roller 71.631.632222
Track Roller 81.611.612525
Track Shoes2.682.692828
final drives
200
  • No
  • No leaks
  • Good
  • Good
comments, misc. repairs, general remarks
  • 26 July 2024 - 3,346 hours
  • Good clean fleet machine. Appears to be a former pipe laying machine.
general condition
300
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering