Quick Search

CAT D6K2L AZ2

CAT D6K2L AZ2

Year
2015
Working hours
4,947 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Show phone number
Basic information
BrandCAT D6K2L AZ2
Michigan CAT
CategoryCrawler dozers
Serial NumberRST01167
Unit NumberRST1167
Catalog Number10129624
Year2015
Hours4,947 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax114,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Steering Type - JoystickSteering Type - Joystick
Blade Type - PatBlade Type - Pat
Additional informationCAB, AC, ACCU READY, PAT BLADE W/ ARO, 30" TRACKS
CONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • Yes
  • Good
  • GoodCenter belly pan bent very slight, rear belly pans missing couple retaining bolts
  • Good
  • FairWeathered slight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded slight, scratches, few small surface rust spots, has been touched up in spots
  • GoodGrill couple dings at bottom
  • Good
safety items
401
  • Yes
  • Yes
  • Yes
  • Good
  • GoodLaying next to seat
  • Good
  • Good
  • Poor3/2018, expired
gauges, operator station, console
1910
  • 3/4
  • Yes
  • GoodFeels cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTiny cut in fabric by interior light
  • Good
  • Good8,539 miles
  • Good
  • Good
  • GoodLittle dirty
  • Good
  • GoodCat AM/FM radio, antenna missing but functioning
  • FairAir suspension seat, bottom cushion small melt spot, suspension worn, wobbles
  • Good
  • Good
  • Good
  • Good
engine
900
  • YesVery slight
  • No
  • No
  • No
  • No
  • C6.6 Cat diesel
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • YesBottle removed
  • Good
  • Good
  • FairAntenna broken off
  • Good
  • Good
  • Good
transmission
400
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Service brakes good
  • Good
  • Good
hydraulics
720
  • NoWeeping
  • FairRight rod seal weeping
  • Good
  • Good
  • Good
  • FairLeft head seal weeping
  • Good
  • Good
  • Good
  • Good
blade
430
  • Good
  • Good
  • GoodWorn slight, not flipped
  • FairLower outer corners worn, right side starting to show through
  • FairTilt cylinder rod end p/b worn, about 1/4” movement, R&L angle cylinders rod and barrel end p/b worn slight, about 1/8” movement, lift cylinders p/b very slight movement
  • Good
  • FairWorn slight, has some movement, only 1 shim remains
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part Number235-2529
SegmentsWorn
Track Shoes Width / Type760mm, 30” wide
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)7.26.37988
Carrier Rollers 11551564542
Carrier Rollers 21551564542
Links22.422.47070
Shoe Width760.0760.0
Track Roller 331.5324946
Track Roller 731.231.85148
Track Shoes43.443.45959
final drives
200
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • Wired for auto grade, monitor and sensors not included
general condition
300
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering