Denyo DCA45USI

Denyo DCA45USI

Price
12,696 USD
Year
2003
Working hours
5006 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDenyo DCA45USI
CategoryStationary Generator Sets
Serial Number3710948
Unit NumberUA945
Catalog NumberCU4467537
Manufacturing Year2003
Hours5006 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 12,696
Tax (10%)$ 1,270
Price Including Tax$ 13,965
Details
Output40 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
Additional InformationDESCRIPTION:
• Heavy duty, Super Silenced, sound attenuated, enclosed diesel generator
• Complete with integral fuel tank
• Powered by Isuzu Diesel 4 b Series Eco Engine
• Ever reliable, bullet proof, Denyo Hire-spec Alternator
• Digital controls with Digital metering
• Only “run in” at 5000 Hours on meter
• Prime rated output 40 kVA Prime
• Maximum rated current amps
• Unbelievably quiet 51Dba ... metres
• Very Robust ultra-silenced generator
• Less Than half of new Cost
• Ready to run
(Prices quoted are exclusive of GST)

DETAILS:
• Stock No.: UA945
• Class: Generators
• Make: Denyo
• Model: DCA45USI
• Manufacturer Year: 2014
• Hours: 5,006
• Location: BRISBANE
• Price: $18,500
OPEN SKID DIMENSIONS:
• Length (mm): 1,580 mm
• Width (mm): 950 mm
• Height (mm): 1,550 mm
• Weight (Kg): 1,100 kg
Power Rating
Prime
50Hz
40kVA / 32kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone