Denyo DCA300ESK

Denyo DCA300ESK

Price
32,784 USD
Year
2010
Working hours
2778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDenyo DCA300ESK
CategoryStationary Generator Sets
Serial Number3839015
Unit NumberUA842
Catalog NumberCU4483806
Manufacturing Year2010
Hours2778 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 32,784
Tax (10%)$ 3,278
Price Including Tax$ 36,062
Details
Output300 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
Additional InformationDETAILS:
• Stock No.: UA842
• Class: Generators
• Make: Denyo
• Model: DCA300ESK
• Manufacturer Year: 2010
• Hours: 2,778
• Location: BRISBANE
• Price: $48,000
OPEN SKID DIMENSIONS:
• Length (mm): 4,000 mm
• Width (mm): 1,400 mm
• Height (mm): 1,800 mm
• Weight (Kg): 4,320 kg (Dry Weight)
DESCRIPTION:
• Heavy duty, sound attenuated, enclosed diesel generator
• Complete with integral fuel tank
• Powered by Komatsu Diesel SAA6D125-E-2 Engine
• Ever reliable, bullet proof, Denyo Hire-spec Alternator
• Digital controls with Digital meter
• Only “run in” at 2,778 Hours on meter
• Prime rated output 270 kVA Prime
• Maximum rated current 375 amps
• Very quiet 66dBA @7 metres
• Very Robust generator
• Ready to run
(Prices quoted are exclusive of GST)
Power Rating
Prime
50Hz
270kVA / 220kW / 415Volts @ 1500RPM
Prime
60Hz
300kVA / 257kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone