2022 [Other] ZFE GMBH HS03 HD HKS 305 For Sale - 4,307 USD | Cat Used
Quick Search

ZFE GMBH HS03 HD HKS 305

Construction and Mining Equipment ZFE GMBH HS03 HD HKS 305

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
Brand ZFE GMBH HS03 HD HKS 305
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial Number62102689-10
Unit Number62102689-10
Catalog Number10159265
Year2022
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax4,307 USD
Tax (19%)818 USD
Price Including Tax5,126 USD
Details
Additional informationBORE PIN 1: 45 MM
BORE PIN 2: 45 MM
CONDITION: 80 %
WIDTH STICK: 156 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering