Caterpillar CS56B

Caterpillar CS56B

Price
220,793 USD
Year
2017
Working hours
1086 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600501
Unit NumberM449610
Catalog NumberCU2570051
Manufacturing Year2017
Hours1086 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 220,793
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC4.4 ENGINE
ENGINE, TIER 4F/STAGE 4
OIL, HYDR, FACTORY FILLED
CAB, ROPS/FOPS WITH A/C
SEAT, CLOTH, DELUXE
SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
INSTALLATION, CAB
SENSOR, DRIVE POWER
TIRES, 23,1-26 TI 8PR
FREQUENCY, VARIABLE
SCRAPER, STEEL, FRONT
NO BLADE
0P0720
INSTRUCTIONS, NA CAB
LANGUAGES, OPTION 1
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone